• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carrying Pouch For Smartphones (Casual)

Carrying Pouch For Smartphones (Casual)

[Features] Equipped with a belt loop, shoulder belt loop and carabiner hook. A carrying pouch for smartphones of a variety of sizes that can be strapped on in three different ways as necessary.

[Product Specifications]
· A smartphone carrying pouch that can be strapped on in three different ways as necessary.
The pouch is equipped with a belt loop that firmly attaches via snap button, a shoulder belt loop that is secured via hook and loop front fastener, and a detachable carabiner hook, allowing you to strap it on as needed.
This product uses a fabric with a casual-like feel.
A flap-type pouch that lets you retrieve your smartphone immediately.
The flap portion employs a hook and loop front fastener that closes tightly and securely.
The flap portion can be adjusted according to the size of the smartphone to be carried. A variety of smartphone model types can be accommodated, from S size (approximately 4 inches) to XL size (approximately 5.5 inches.)
The inside of the pouch is made from a raised fabric that gently protects your smartphone and is pleasant to the touch.
To achieve the slim pouch design, the sides of the pouch are made from a flexible rubber material. This ensures that wide variety of smartphones can be stowed securely.
Includes a handy pocket on the front of the flap for storing cards and similar items.
The inside of the front pocket is brightly colored to make it easy to see what is inside. Its hook and loop front fastener prevents the contents from falling out.
In addition to storing your smartphone, this product can be used as a carrying pouch for small items.
External dimensions of case: approx. 83 mm (W) × 40 mm (D) × 140 mm to 165 mm (H) *not including the carabiner hook
· Reference storage dimensions: approx. 75 mm (W) × 12 mm (D) × 152 mm (H)
· Mass: approx. 46 g *not including the carabiner hook
· Materials - Outer fabric: polyester, Lining: polyester
· Color: black
· Packaging size: 110 mm (W) × 35 mm (D) × 200 mm
· Packaging weight: 0.074 kg
· JAN code: 4953103306158

Part Number
P-02CPBK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part P-02CPBK in the Carrying Pouch For Smartphones (Casual) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน P-02CPBK ในชุด Carrying Pouch For Smartphones (Casual)

Additional Products in this Category

Tech Support