• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bluetooth USB Adapter (Class 1)

Bluetooth USB Adapter (Class 1)

[Features] Fully compatible with the latest Windows 10 OS. This Bluetooth USB adapter (Class 1 compatible) lets you use Bluetooth products with your PC. It employs the high-output Bluetooth Class 1 power class to deliver a stable, interruption-free connection.

[Product Specifications]
· This Bluetooth USB adapter supports the latest Windows 10 OS and lets you use a wide variety of Bluetooth products on your PC. Simply plug it into the USB port and go—no installation required.
It lets you wirelessly connect with a wide variety of Bluetooth-equipped products, enabling you, among other applications, to use a wireless mouse and keyboard, play music on your headphones, take calls on your headset, transfer image data or play music from your smartphone or tablet, or print to your printer.
For profiles, you can select either the Windows standard stack or Bluesoleil, IVT's latest stack, which supports an industry-leading 26 profiles. *When using BlueSoleil. *As of March 2016, according to Bluetooth adapter market manufacturer data.
Highly reliable chips made by Qualcomm are used for the chipset.
Bluetooth version 4.0 is used, which allows you to use equipment that supports Bluetooth Low Energy which in turn requires about 60% less electricity than conventional equipment.
The adapter uses Class 1 power output, which delivers stable connectivity with a maximum communication distance of 100 m.
Equipment that uses Bluetooth versions 1.2 to 3.0 is also supported in order to ensure high compatibility with existing Bluetooth devices such as mice and keyboards.
Power supply: +5 VDC
· Communication method: Bluetooth standard Version 4.0
· Output: Bluetooth Power Class 1
· Maximum communication distance: approx. 100 m (expected)
· Used frequency band: 2.4 GHz (2.4000 GHz to 2.4835 GHz)
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: A2DP/ANP/AVRCP/BIP/BLP/DI/DUN/FAX/FMP/FTP/GAVDP/GLP/HFP/HID/HOGP/HRP/HSP/HSRP/HTP/OPP/PAN/PASP/PXP/ScPP/SPP/TIP
· A2DP codec support: SBC, aptX (when using Windows 10 standard stack)
· A2DP content protection support: SCMS-T method (when using IVT stack)
· Transfer speed: 3 Mbps (theoretical value)
· Supported OS: Windows 7/8/8.1/10
· USB interface: USB 2.0 (1.1 compatible)
· External dimensions: 23.0 mm (W) × 12.0 mm (D) × 5.1 mm (H)
Mass: approx. 2 g
· Color of housing material: black
· Operating environment: 5°C to 35°C / 20% to 80% RH
· Accessories: Instruction manual (including warranty card)
· Country of origin: China
· Regulatory compliance: TELEC
· Packaging size: 130 mm (W) × 17 mm (D) × 155 mm
· Packaging weight: 0.033 kg
· JAN code: 4953103278158

Part Number
LBT-UAN05C1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part LBT-UAN05C1 in the Bluetooth USB Adapter (Class 1) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน LBT-UAN05C1 ในชุด Bluetooth USB Adapter (Class 1)

Additional Products in this Category

Tech Support