• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Speed USB 3.0 Memory Stick (Slide Type)

High Speed USB 3.0 Memory Stick (Slide Type)

[Features] Provides ultra-high speed data transfer with a read speed of 200 MB/s. Ultra-high speed USB 3.0 memory stick 'Falda' is made of aluminum with a slim design for a stylish look.

[Product Specifications]
· USB 3.0 memory stick 'Falda' provides ultra-high speed data transfer with a read speed of 200 MB/s.
· Made of aluminum for a stylish look with a luxurious feel.
· Slim design that doesn't interfere with adjacent ports.
· Capless sliding design, so there is no need to worry about losing a cap.
· Equipped with a strap hole so you can attach the strap of your choice.* *This product does not include a strap.
· Equipped with an activity LED that allows you see the status of the media connection.
· Encryption software with password authentication function PASS (Password Authentication Security System) × AES or PASS (Password Authentication Security System) can be downloaded from the manufacturer website.
· The PASS (Password Authentication Security System) allows you to register up to 3 PCs ahead of time, and when you access the USB memory stick from a registered PC it is not necessary to input your password. A password is necessary when connecting to a PC that is not registered, which helps to prevent data leaks due to loss or theft.
· In PASS (Password Authentication Security System) × AES encryption mode, data is stored with a highly reliable and strong encryption method, AES 256 bit, to prevent leaking of information from important data in case of loss or theft.
· Backward-compatible with USB 2.0, so it can be connected as-is to a USB 2.0-compatible PC.
· Also compatible with Macintosh, so it can be used for data exchange between Windows PCs and Macintosh computers.
· This product can be used with Windows user privileges, so it is recommended for use at companies.
· Compatible devices: Windows PCs running Windows 10, 8.1, 8, 7 (including SP1) / Vista (SP1, SP2), and Macintosh computers running Mac OS X 10.8, 10.9, 10.10, 10.11, 10.12
· Devices compatible with accessory software: Windows PCs running Windows 10, 8.1, 8, 7 (including SP1) / Vista (SP1, SP2), and Macintosh computers running Mac OS X 10.8, 10.9, 10.10, 10.11, 10.12
· Interface: USB 3.0 / USB 2.0
· Connector format: USB type A male
· Capacity: 64 GB
· Forwarding Speed: Maximum read speed 200 MB/s *The maximum transfer speed corresponds to actual measured values obtained by the manufacturer, and the same speed cannot be guaranteed for all environments.
· Security functionality: PASS (Password Authentication Security System) security software with automatic password authentication functionality, or PASS (Password Authentication Security System) × AES encryption security software with automatic password authentication functionality
· External dimensions: width 59 mm × depth 21 mm × height 8 mm
· Weight: approx. 11 g
· Power supply: USB bus power
· Color: black
· Package size: 40 mm × depth 16 mm × height 130 mm
· Package weight: 0.019 kg
· JAN code: 4953103306639

Part Number
MF-DAU3064GBK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part MF-DAU3064GBK in the High Speed USB 3.0 Memory Stick (Slide Type) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MF-DAU3064GBK ในชุด High Speed USB 3.0 Memory Stick (Slide Type)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)