• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Design Tap "un modo" (2-Pin, 4 Socket)

Design Tap "un modo" (2-Pin, 4 Socket)

[Features] Stylish design with a luxurious feel combining the textures of both glossy and matte finishes. The "un modo" power outlet features a stylish design and allows you to hook up AV equipment without ruining the surrounding aesthetics.

[Product Specifications]
· The "un modo" power outlet features a stylish design and allows you to hook up AV equipment without ruining the surrounding aesthetics.
· The cable is wired along one side, preventing messy wiring and enabling neat and tidy wiring.
· A stylishly designed power outlet with a luxurious feel combining 2 textures: gloss on the sides and matte on the top.
· Ideal for use around TV and audio equipment.
· The AC sockets are made using urea resin—a material that has excellent heat resistance for preventing electrical fires and which will not easily melt, even in the event of it heating up in an accident.
· Each socket features a dust jacket to prevent dust from getting into the socket when not in use. The jacket closes when unplugging from the socket, preventing the dust from getting in.
· Features an insulation cap at the base of the AC plug, helping prevent fire due to tracking.
· Uses a power cable cord with a double coating which conforms to the JWDS0010 standard (Japan Electrical Wiring Devices and Equipment Industries Association) for effective prevention against electric shock / fire caused by damaged cable covers and broken wires.
· Uses a compact L-shaped plug. Fits neatly on the wall, does not interfere with nearby ports and does not get in the way.
· A 2-pin plug and handy 4 socket specification.
· Main body socket type: 2-pin
· Number of sockets on main body: 4
· Plug specification: 2-pin
· Cord length: 1.5 m
· Rating: 125 V, 15 A, 1,500 W
· Dust jacket: ○
· Plug with insulation cap: ○
· Dual layered covering: ○
· Color: black
· Materials - Main body: ABS resin, Plug: PVC, Sockets: urea resin
· External dimensions: 26 mm (W) × 182 mm (D) × 23 mm (D) *excluding cord and plug
· Weight: approx. 130 g
· Usable regions: This product was designed for use with Japanese domestic power supplies so do not use outside of Japan.
· Electrical Appliance And Material Safety Law of Japan: PSE compliant
· Packaging size: 73 mm (W) × 63 mm (D) × 270 mm
· Packaging weight: 0.21 kg
· JAN code: 4953103302945

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

AVT-D5-2415BK

Part Number
AVT-D5-2415BK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part AVT-D5-2415BK in the Design Tap "un modo" (2-Pin, 4 Socket) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน AVT-D5-2415BK ในชุด Design Tap "un modo" (2-Pin, 4 Socket)

Additional Products in this Category

Tech Support