• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

VR Dirt Guard Mask

VR Dirt Guard Mask

[Features] The VR dirt guard mask prevents sweat, sebum oils and makeup from sticking to the VR glasses. Securely cover the forehead and temples, two areas prone to sweating.

[Product Specifications]
· The VR dirt guard mask prevents sweat, sebum oils, makeup and the like from sticking to the VR glasses.
· Hygienic and expendable; ideal for those who use VR glasses with multiple people or those who want to keep their equipment clean during use.
· The large mask surface thoroughly covers the forehead and temples, both areas where sweat tends to be more common.
· Uses a non-woven fabric band that will not hurt your ears.
· A free size type with which the size can be adjusted while being worn.
· Supports PlayStation VR and various other types of VR headset.
· Size: 440 mm × 130 mm (free size)
· Color: white
· Package quantity: 50
· Materials: 100% polypropylene
· Packaging size: 180 mm (W) × 140 mm (D) × 35 mm
· Packaging weight: 0.082 kg
· JAN code: 4953103311411

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

VR-MS50

Part Number
VR-MS50
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part VR-MS50 in the VR Dirt Guard Mask series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน VR-MS50 ในชุด VR Dirt Guard Mask

Additional Products in this Category

Tech Support