• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 16/12/2019. We apologize for the inconvenience.
  • มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

11ac 867 + 300 Mbps Wireless LAN Router

11ac 867 + 300 Mbps Wireless LAN Router

[Features] Can be set up in no time at all by absolutely anybody and with no CD-ROM or app required. Capable of high speeds up to 867 Mbps, enabling smooth playback of any online video. An entry-level wireless LAN router for smartphone usage-heavy homes of 2 to 3 people.

[Product Specifications]
· A quick and easy-to-connect to wireless LAN router with no CD-ROM or app required for setting up.
· The industry standard WPS setting is used for connections between the router and your devices. This means that all you need do to complete connection is press the WPS button on the device you wish to connect and then press the WPS button on the router itself.
· To configure the connection manually, simple select the corresponding SSID and then input the encryption key.
· The administrator password used for managing the router settings can be set manually through the browser after first connecting your device to the router, ensuring an extra level of security. The password can be written on the stickers included with the unit so there's no need to worry if you forget it.
· Supports high-speed communications up to 867 Mbps on the 5 GHz band (11ac/n/a) or 300 Mbps on the 2.4 GHz band (11n/g/b). (Standard value)
· An entry-level model for households of 2 to 3 people who mainly access the Internet through their smartphone.
· "Beamforming Z"—a function which concentrates the signal into a beam and then transmits it—allows the unit to comfortably connect to compatible devices such as the iPhone 7, even if they are located at a distance from the unit itself.
· Features 4 built-in high-sensitivity independent antennae (2 in 5 GHz band and 2 in 2.4 GHz band) to help minimize signal noise.
· Features 4 modes; a "router mode", a "relay mode", an "adapter mode" and an "access point mode".
· It also features a "timer & schedule" function to help prevent and protect young people from spending too much online. Also supports a "website filtering function" (WRC-EX-KNTA1 license sold separately) to prevent access to potentially harmful or inappropriate websites.
· Supported OS: Windows 10, 8.1, 7 (SP1 or later), Vista (SP1 or later), Mac OS 10.12, Mac OS X 10.11, 10.10, 10.9, 10.8, 10.7, Android 4.0 or later, iOS 7.0 or later
· Setup Tool Compatible OS: browser based so no OS required
· Compatible Devices (Wireless LAN): iPhone series, iPad series, Android devices, various gaming devices (3DS/DS series, PSP series, PS3/4, Wii/Wii U, Xbox360), various types of device equipped with wireless LAN
· Wired Standards: complies with IEEE802.3u (100BASE-TX) / IEEE802.3 (10BASE-T)
· Wired Connector - WAN: RJ-45 type 8-pole × 1 port, LAN: RJ-45 type 8-pole × 4 ports *all ports support Auto MDI/MDI-X and Auto-Negotiation
· Wired Transmission Speed (WAN): 100 Mbps/10 Mbps
· Wired Transmission Speed (LAN): 100 Mbps/10 Mbps
· Wired Configurations (WAN): DHCP / fixed IP address / PPPoE (1-session)
· Wired Configurations (LAN): DHCP server / fixed IP address
· Hardware NAT: non-compatible
· Wireless Standards: complies with IEEE 802.11ac / IEEE802.11n / IEEE 802.11a / IEEE 802.11b / IEEE 802.11g
· Wireless Transmission Method: IEEE802.11ac MIMO-OFDM / IEEE802.11n MIMO-OFDM / IEEE802.11g OFDM / IEEE802.11b DS-SS / IEEE802.11a OFDM
· Wireless Transmission Speed (theoretical value) - IEEE802.11ac: up to 867 Mbps / IEEE802.11n: up to 300 Mbps / IEEE802.11g: up to 54 Mbps / IEEE802.11b: up to 11 Mbps / IEEE802.11a: up to 54 Mbps
· Frequency Bandwidth - 2.4 GHz Band: 2,400 to 2,484 MHz, 5.2 GHz Band (W52): 5,150 to 5,250 MHz, 5.3 GHz Band (W53): 5,250 to 5,350 MHz, 5.6 GHz Band (W56): 5,470 to 5,725 MHz
· Channel - 2.4 GHz Band: 1 to 13ch, 5 GHz Band (W52/W53/W56): 36/40/44/48/52/56/60/64/100/104/108/112/116/120/124/128/132/136/140 ch
· Wireless Security: WPA2-PSK (AES) / WPA-PSK (TKIP) / WEP (64-bit/128-bit)
· Child Internet Timer: compatible
· Beamforming Function: Beamforming Z compatible
· MU-MIMO Functionality: compatible
· Multi-SSID: compatible (2.4 GHz: up to 3 / 5 GHz: up to 3 - up to 6 in total)
· Separator Function: privacy separator / SSID separator compatible (function for guest-SSID)
· Other Wireless Function: SSID stealth settings / MAC address filtering / auto-channel setting
· Configuration Method: WPS V1.0 compatible
· Access Method: infrastructure
· Number of Connectible Devices: up to 9 (3 is recommended)
· Featured Mode: router mode / access point mode / relay mode / adapter mode
· Number of Antennae: 4 × built-in antennae (2 for transceiving in 2.4 GHz band and 2 for transceiving in 5 GHz band)
· Supported Protocols: TCP/IP (IPv6/IPv4)
· USB Port: none
· Automatic Firmware Update: compatible
· Additional Services: website filtering function equipped (optional, sold separately)
· Other Functions: UPnP compatible / IPv6 passthrough compatible / VPN passthrough compatible / DMZ compatible
· Input Voltage: 100 to 240 VAC ±10%, 50/60 Hz
· Power Consumption: approx. 5.6 W
· Power Supply Connector: DC jack
· Power-Saving Function: LED power saving
· External Dimensions: approx. 130.0 (W) × 26.0 (D) × 182.5 mm (H) (main unit only)
· Weight: approx. 210 g (main unit only)
· Housing Materials Color: black
· Operating Environment - Temperature: 0°C to 40°C, Humidity: 10% to 85% (assuming no condensation)
· Acquired Standards: VCCI Class B / TELEC / PSE
· Accessories: 1 × wireless LAN router, 1 × stand, 1 × dedicated AC adapter, 1 × LAN cable (approx. 1 m), various user-manuals, 1 × easy setup sheet, 1 × guide to website filter license
· Packaging Size: 250 mm (W) × 55 mm (D) × 220 mm
· Packaging Weight: 0.67 kg
· JAN Code: 4953103301344

Part Number
WRC-1167FEBK-S
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part WRC-1167FEBK-S in the 11ac 867 + 300 Mbps Wireless LAN Router series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน WRC-1167FEBK-S ในชุด 11ac 867 + 300 Mbps Wireless LAN Router

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support