Telephone Recording Adapter EA764CB-6

Telephone Recording Adapter EA764CB-6

【Product Specifications】
・6 positions 2 contacts
・Audio cord-With dia. 3.5 monauralplug (1m)
・Accessories-6 positions 2 contacts cord (50cm) and attaching sheet.
・Battery not needed
・Important conversation can be recorded to reduce troubles.
・Use by connecting between phone and moduler code.
・Direct recording from telephone reduces other sounds.

Part Number

Configured Part Number is shown.

EA764CB-6

Part Number
EA764CB-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764CB-6 in the Telephone Recording Adapter EA764CB-6 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)