Surge Protector Tap [with Modular Jack] EA764CB-10

Surge Protector Tap [with Modular Jack] EA764CB-10

【Product Specifications】
・6 positions 2 contacts
・Rated capacity-15A/125V
・Dim.-45(W) x 25.5(D) x 92(H)mm
・The lightning block tap lets out lightning surge from a power line to a communication line to protect important device or data.

Part Number

Configured Part Number is shown.

EA764CB-10

Part Number
EA764CB-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764CB-10 in the Surge Protector Tap [with Modular Jack] EA764CB-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)