• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Connector Protective Cover (Post-Install Type) EA764BK-12

Connector Protective Cover (Post-Install Type) EA764BK-12

【Product Specifications】
・Protection cover for the connections of LAN cables
・Color cording is useful to prevent wrong connection of cables.
・Cable dia.-Up to 6mm
・Unavailable to connect with molded cables.
・Color…Blue

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA764BK-12

Part Number
EA764BK-12
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)