Slim LAN cable (Category 6A compliance) EA764BB-7A

Slim LAN cable (Category 6A compliance) EA764BB-7A

【Product Specifications】
・Standard …Cat6A Compliance (Corresponding to 10GBASE-T/1000BASE-TX/1000BASET/100BASE-TX/10BASE-T)
・Connecter Shape …RJ-45 Connector
・Cable Thickness …6.5mm
・Length …7m
・Color…Blue
・Double Construction With The Anti-breakage HookProtector And The Connector With A New Material Highly Resistant To Bending
・RoHS Compliance

Part Number

Configured Part Number is shown.

EA764BB-7A

Part Number
EA764BB-7A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BB-7A in the Slim LAN cable (Category 6A compliance) EA764BB-7A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)