• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slim LAN cable (Category 6A compliance) EA764BB-20A

Slim LAN cable (Category 6A compliance) EA764BB-20A

【Product Specifications】
・Standard …Cat6A Compliance (Corresponding to 10GBASE-T/1000BASE-TX/1000BASET/100BASE-TX/10BASE-T)
・Connecter Shape …RJ-45 Connector
・Cable Thickness …6.5mm
・Length …20m
・Color…Blue
・Double Construction With The Anti-breakage HookProtector And The Connector With A New Material Highly Resistant To Bending

Part Number
EA764BB-20A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)