• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Monitor Stand(Horizontal Moveable) EA764AG-17

Monitor Stand(Horizontal Moveable) EA764AG-17

【Product Specifications】
・Suitable Size …24Press until Correspondence
・Load Capacity …8kg
・Weight …3.6kg
・Attachment Thickness …15 To 65mm
・Moveable Range …Screen Spin (rotation):360°、Left and right. (swing):230°、Screen Left and right. (pan):180°、 Screen The top and the bottom (tilt):180°
・Material …Pole :Steel 、Arm :Aluminum
・Arm Length …645mm
・Height Control …170 To 790mm
・You Can Select The Installation Method Between Screw-fixed Method Or Clamped Method.

Part Number
EA764AG-17
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)