• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 13:30 28/1/2018. We apologize for the inconvenience.

Display Splitter EA764AE-11

Display Splitter EA764AE-11

【Product Specifications】
・Number of ports…-11: 2-12: 4
・Image frequency band…300MHz
・Applicable display…VGA/SVGA/XGA/MultiSync
・Dimension…-11: 130.6(W) x 88(D) x 23.2(H)mm-12: 206(W) x 88(D) x 23.2(H)mm
・Weight… -11: 474g-12: 730g
・Accessories…SpecialVGA cable, special AC adapter
・It can be distributed to multiple displays from one PC.
・Cascade connections up to 3 levels are available.
・Connector shape…Input: D-Sub 15-pin (mini) male x 1output: D-Sub 15-pin (mini) female x 2

Part Number

Configured Part Number is shown.

EA764AE-11

Part Number
EA764AE-11
Part NumberVolume DiscountDays to Ship
4 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AE-11 in the Display Splitter EA764AE-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)