• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Numerical Keypad EA764AB-4A

Numerical Keypad EA764AB-4A

【Product Specifications】
・Compatible Model …Windows PC Equipped With USB Interface.
・Supported Os …Windows 8 to 8.1、Windows RT to RT8.1、Windows 7(SP 1)、Windows Vista(SP 2)、Windows XP(SP 3)
・Interface …USB (Connecter Shape :USB [A])
・Size …90(W)×140(D)×23.5(H)mm(Cable Remove )
・Cable Length …0.5m
・Weight …About 110g
・Key Type …Membrane
・Key Pitch …19.0mm
・Key Stroke …2.3mm
・Key Arrangement …20Key
・Power Supply System …USB Bus Power
・Color …Black
・A Numeric Key Device Perfect For Operating Excel, Where You Can Easily Move Between The Cells By Using The Tab Key.
・Equipped With An Led Lamp Where You Can See Whether The Num Lock Is Turned On/off At A Glance.
・The Product Uses Strong Keys That Can Withstand 10 Million Key Strokes At Maximum.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA764AB-4A

Part Number
EA764AB-4A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)