Aeration Gallery(Rain-Proof type) EA997ML-45

Aeration Gallery(Rain-Proof type) EA997ML-45

【Product Specifications】
・Panel cutting size- -15:235x185mm, -20:235x235mm, -30:235x335mm, -45:235x485mm
・Material- -15,-20:Steel plate, -30,-45:Electro-galvanizing steel plate
・It is to be used as a ventilation gallery for cubicles, power distribution panels, etc. which are installed outside exposed to wind and rain.
・Size(mm)-250x500x95(D)
・Opening dim.(cm2)-335

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA997ML-45

Part Number
EA997ML-45
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA997ML-45 in the Aeration Gallery(Rain-Proof type) EA997ML-45 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA997ML-45 ในชุด Aeration Gallery(Rain-Proof type) EA997ML-45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)