• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cable Gland EA948HX-4A

Cable Gland EA948HX-4A

【Product Specifications】
・Properness Cable …9 to 22mm
・Mounting Screw …G1
・Material …Body :66NylonWasher ・Seal :EPDM
・Usage Temperature Range …-40 to 100℃
・Qty. Per Unit …3Piece
・Rohs-Compliant

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA948HX-4A

Part Number
EA948HX-4A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)