• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mini Cable Gland (Water-Proof) EA948HR-1

Mini Cable Gland (Water-Proof) EA948HR-1

【Product Specifications】
・Material-Body: 66 nylon, Washer, seal: EPDM
・Category temperature range--40℃ to 100℃
・International waterproof rating IP68 passed
・Cable dia.…1 to 2.5mm
・Thread…M8 x 1.25

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA948HR-1

Part Number
EA948HR-1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)