[Steel] Cable Cover Junction type EA947JA-222

[Steel] Cable Cover Junction type EA947JA-222

【Product Specifications】
・It is a branch box used connection of wires.
・Bottom dowel-C39 (dia. 38.8mm)
・Side dowel-4 points
・It Can be used as a 2-pc switch box when the plate is removed.
・Standard-Type B(square type)
・Conformity-TypeA・B
・Dim. (mm)-123x123x44

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947JA-222

Part Number
EA947JA-222
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947JA-222 in the [Steel] Cable Cover Junction type EA947JA-222 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947JA-222 ในชุด [Steel] Cable Cover Junction type EA947JA-222

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)