• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Steel] Cable Cover Flexible type EA947JA-201

[Steel] Cable Cover Flexible type EA947JA-201

【Product Specifications】
・Length-440mm
・Material-Plastic
・Since it is flexible and freely bent, it is easy to perform work.
・It can be easily cut according to the size required.
・It is securely fixed with cups at both ends.
・It cannot be used at a place with heavymoisture such as bath room, business kitchen, etc.
・Standard-Type A
・Conformity-Type A
・Width x Height(mm)-26 x 13.5

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947JA-201

Part Number
EA947JA-201
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947JA-201 in the [Steel] Cable Cover Flexible type EA947JA-201 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947JA-201 ในชุด [Steel] Cable Cover Flexible type EA947JA-201

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)