• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Steel] Joint for Cable Cover for Flexible type EA947JA-181

[Steel] Joint for Cable Cover for Flexible type EA947JA-181

【Product Specifications】
・It is a bracket to connect the metal molding and the flexible cable for molding.
・When the base is fixed, the flexible cable for molding is inserted and the cover is attached, the flexible cable is definitely fixed with the lock dowel.
・Standard-Type A
・Conformity-Type A
・Dim. (mm)-28 x 38 x 13

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947JA-181

Part Number
EA947JA-181
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947JA-181 in the [Steel] Joint for Cable Cover for Flexible type EA947JA-181 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947JA-181 ในชุด [Steel] Joint for Cable Cover for Flexible type EA947JA-181

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)