Waterproof Inlet Cover EA947HX-3

Waterproof Inlet Cover EA947HX-3

【Product Specifications】
・Material-Flame retardant ABS
・Waterproof cover for routing cables from an outer wall to inside
・The cover can be installed even after wiring is completed.
・The included saddle holds the cover based on the cable or pipe.
・Color…Gray
・L90
・B…60
・H…32

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947HX-3

Part Number
EA947HX-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947HX-3 in the Waterproof Inlet Cover EA947HX-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947HX-3 ในชุด Waterproof Inlet Cover EA947HX-3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)