[Weather-Proof] Cable Cover Duct EA947HM-48

[Weather-Proof] Cable Cover Duct EA947HM-48

【Product Specifications】
・Ideal as a cover protecting cables and wiring indoors, outdoors, and during renovation
・Exposed conduit of lead-in wires can be neatly covered.
・Weather- and heat-proof for outdoor use
・Length-2m
・With cable tie holes
・Wood screw hole (dia. 4mm)-At 240mm intervals (8 holes)
・Color…Black
・Type…Type 70
・Dim.…70 x 40mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947HM-48

Part Number
EA947HM-48
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-48 in the [Weather-Proof] Cable Cover Duct EA947HM-48 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947HM-48 ในชุด [Weather-Proof] Cable Cover Duct EA947HM-48

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)