Joint [Inner Bend] [for Cable Cover Duct] EA947HM-47H

Joint [Inner Bend] [for Cable Cover Duct] EA947HM-47H

【Product Specifications】
・Use this product to connect the ducts at corners.
・With two tapping screws
・Color…Black
・Type…40
・L…79
・H…34
・B…47.5

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947HM-47H

Part Number
EA947HM-47H
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-47H in the Joint [Inner Bend] [for Cable Cover Duct] EA947HM-47H series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947HM-47H ในชุด Joint [Inner Bend] [for Cable Cover Duct] EA947HM-47H

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)