• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

[Weather-Proof] Cable Cover Duct EA947HM-44

[Weather-Proof] Cable Cover Duct EA947HM-44

【Product Specifications】
・Ideal as a cover protecting cables and wiring indoors, outdoors, and during renovation
・Exposed conduit of lead-in wires can be neatly covered.
・Weather- and heat-proof for outdoor use
・Length-2m
・With cable tie holes
・Wood screw hole (dia. 4mm)-At 240mm intervals (8 holes)
・Color…White
・Type…Type 40
・Dim.…40 x 30mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA947HM-44

Part Number
EA947HM-44
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-44 in the [Weather-Proof] Cable Cover Duct EA947HM-44 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA947HM-44 ในชุด [Weather-Proof] Cable Cover Duct EA947HM-44

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)