• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 13:30 28/1/2018. We apologize for the inconvenience.

Terminal Relay EA940MS-11

Terminal Relay EA940MS-11

【Product Specifications】
・Rated voltage-24VDC
・Contact arrangement: 4 poles (1a x 4)
・Rated conducting current-5A
・Operating ambient temperature: -25℃ to 55℃
・Dim.-78 x 43 x 28mm
・With operation indicator LED
・DIN rail mounting
・Spec.…Standard
・Type…G6B-4BND

Part Number

Configured Part Number is shown.

EA940MS-11

Part Number
EA940MS-11
Part NumberVolume DiscountDays to Ship
6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MS-11 in the Terminal Relay EA940MS-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)