Hookup Nut EA940LK-42

Hookup Nut EA940LK-42

【Product Specifications】
・Set Details
・welding rodx1 pc, connection nut x1 pc , locknut x2 pcs
・Electrode length-1m
・Electrode screw size-M6
・Select the SUS304 type for water purification. Select the SUS316 type for the cases where corrosion resistance is required.
・When a long electrode bar is necessary, it can be extended using the connecting nut and lock nut by every 1m.
・When the electrode bars are used for a 1m or longer distance, one or more separators are needed to prevent the electrodes from getting into contact with each other. (EA940LK-53, -55)
・Material-SUS316

Part Number

Configured Part Number is shown.

EA940LK-42

Part Number
EA940LK-42
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LK-42 in the Hookup Nut EA940LK-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)