Ethernet Cable Cat-6 20m EA940LH-120

Ethernet Cable Cat-6 20m EA940LH-120

【Product Specifications】
・For patch cord
・Cable structure-8-core stranded wire
・Category 6 compliant
・Double shield structure
・It is also excellent in oil, chemical and flame resistance.
・Cable length-20m

Part Number

Configured Part Number is shown.

EA940LH-120

Part Number
EA940LH-120
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LH-120 in the Ethernet Cable Cat-6 20m EA940LH-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)