• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Screw less Terminal Block (For Relaying) EA940DM-83

Screw less Terminal Block (For Relaying) EA940DM-83

【Product Specifications】
・Rating-300V-10A
・Compatible cable-Solid:dia.0.4 to 1.2mmStranded:0.3 to 1.25mm2(Wire dia.0.18mm or more )
・Number of poles-3 poles
・Size(Width)-47.5mm

Part Number
EA940DM-83
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-83 in the Screw less Terminal Block (For Relaying) EA940DM-83 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-83 ในชุด Screw less Terminal Block (For Relaying) EA940DM-83

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)