• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Screwless Terminal Block EA940DM-74A

Screwless Terminal Block EA940DM-74A

【Product Specifications】
・Rating …DC300V-5A
・Insulation Resistance …DC500V、100MΩMore Than
・Total Contact Resistance Value (Initial Value )…30mΩOr Less
・Certified Standard …UL Standard(Field Wiring Correspondence )C-UL Standard ・TUV Standard (IEC61984)
・Number Of Poles …4 positions
・Main Insulating Material (Button )…Denatured P.P.E.(UL94V-0)
・Main Insulating Material (Body )…Nylon 66(UL94V-0)
・Rating Compatible Cable …Solid :Dia 0.8m㎡(AWG20)Stranded cable :0.5m㎡(AWG20)
・Usable Electric Line Range …Solid :Dia 0.4 to 1.2mm(AWG26 to AWG16)Stranded cable :0.2 to 1.25m㎡(AWG24 to AWG16)(Wire dia :Dia 0.18mm More Than )
・Standard Stripping length …9mm
・Recommendation Applicable Code Tool …Minus Driver(Things that can hole up the button)
・Size …30.43(W)×47.5(D)×14.7(H)mm
・The inter-terminal pitch …3.81mm
・2Pieces Terminal Block
・Button Lock Mechanism

Part Number
EA940DM-74A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-74A in the Screwless Terminal Block EA940DM-74A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-74A ในชุด Screwless Terminal Block EA940DM-74A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)