Screw less Terminal Block EA940DM-63

Screw less Terminal Block EA940DM-63

【Product Specifications】
・Relay type
・Rating-300VAC/DC-10A
・Compatible cable-Solid wire: dia. 1.2mmStranded wire: 1.25mm2Wire dia.: dia. 0.18 or more
・Dim. (depth x height)-30 x 18.6mm
・Type-ML-1700-A
・Number of poles…3 poles
・Dim. (width)…32.5mm

Part Number
EA940DM-63
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-63 in the Screw less Terminal Block EA940DM-63 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-63 ในชุด Screw less Terminal Block EA940DM-63

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)