Screwless Terminal Block (For Printed Board) EA940DM-142

Screwless Terminal Block (For Printed Board) EA940DM-142

【Product Specifications】
・Number Of Poles …1 pole
・Rating …300V-10A
・Compatible Cable …Solid :Dia 1.2mmStranded cable :1.25m㎡(The wire diameter Dia 0.18mm More Than )
・Size …5.08×16.5×18.5(H)mm
・Button Color …White

Part Number
EA940DM-142
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-142 in the Screwless Terminal Block (For Printed Board) EA940DM-142 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-142 ในชุด Screwless Terminal Block (For Printed Board) EA940DM-142

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)