• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Screwless Terminal Block (For Printed Board) EA940DM-141

Screwless Terminal Block (For Printed Board) EA940DM-141

【Product Specifications】
・Number Of Poles …1 pole
・Rating …300V-10A
・Compatible Cable …Solid :Dia 1.2mmStranded cable :1.25m㎡(The wire diameter Dia 0.18mm More Than )
・Size …5.08×16.5×18.5(H)mm
・Button Color …Black

Part Number
EA940DM-141
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-141 in the Screwless Terminal Block (For Printed Board) EA940DM-141 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-141 ในชุด Screwless Terminal Block (For Printed Board) EA940DM-141

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)