• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Screw less Terminal Block EA940DM-122

Screw less Terminal Block EA940DM-122

【Product Specifications】
・Number of poles-1 poles
・Rating-AC/DC300V-10A
・Compatible cable-Solid:dia.1.2mmStranded:1.25mm2(Wire dia. 0.18mm or more)
・Size-10x30x11.5(H)mm
・You can connect them together making use of the indented side surfaces.
・Color-White

Part Number
EA940DM-122
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-122 in the Screw less Terminal Block EA940DM-122 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DM-122 ในชุด Screw less Terminal Block EA940DM-122

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)