Relay Fuse Holder (Waterproof) EA940DL-57

Relay Fuse Holder (Waterproof) EA940DL-57

【Product Specifications】
・Rating-250V-7A
・Compatible cable dia.-1.5 to 2.8mm
・IP66.
・Use it by cutting the grommet in accordance with the outside diameter of electric wires.
・Description-Without metal fittings
・Size(mm)-φ15x74.3

Part Number
EA940DL-57
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-57 in the Relay Fuse Holder (Waterproof) EA940DL-57 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940DL-57 ในชุด Relay Fuse Holder (Waterproof) EA940DL-57

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)