DIN Rail EA940DG-71

DIN Rail EA940DG-71

【Product Specifications】
・DIN standard 35mm rail
・Length-1m
・RoHS-compliant.
・Spec.-Small holes
・Material-Aluminium

Part Number

Configured Part Number is shown.

EA940DG-71

Part Number
EA940DG-71
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DG-71 in the DIN Rail EA940DG-71 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)