Push Button for Emergency EA940DD-136

Push Button for Emergency EA940DD-136

【Product Specifications】
・Rating-6A 250V
・For 1 switch box
・Compatible cable-Copper solid wire: dia. 1.6mm, dia. 2.0mm
・Dim.-46 x 112 x 33.8(D)mm
・Fixing screw dim.-M3.5 x 2 points
・This product cannot be used for emergency warning equipment defined under Fire Service Act.

Part Number

Configured Part Number is shown.

EA940DD-136

Part Number
EA940DD-136
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DD-136 in the Push Button for Emergency EA940DD-136 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)