Large push button switch EA940D-33

Large push button switch EA940D-33

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Button dia.-40mm
・Momentary type
・Color…Red
・Contact…1a1b
・Type…ABN311

Part Number

Configured Part Number is shown.

EA940D-33

Part Number
EA940D-33
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-33 in the Large push button switch EA940D-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)