• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 26/5/2019. We apologize for the inconvenience.

Power Panel Cabinet with Screw Clamp EA940CZ-301

Power Panel Cabinet with Screw Clamp EA940CZ-301

【Product Specifications】
・Material-Steel
・Effective depth-83mm
・Mounted board-Steel board: 1.6mm
・Door type-Cover screw fixing type (knurled screw)
・For indoors
・Protection grade-IP3XD
・RoHS-compliant
・External dim.(mm)-150 x 200 x 100
・Board dim.(mm)-100 x150

Part Number
EA940CZ-301
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940CZ-301 in the Power Panel Cabinet with Screw Clamp EA940CZ-301 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940CZ-301 ในชุด Power Panel Cabinet with Screw Clamp EA940CZ-301

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)