Round Exposed Box EA940CS-32

Round Exposed Box EA940CS-32
  • On Sale Till 30/06/2018

【Product Specifications】
・Material-Steel
・3-side outlets
・Nominal…E25
・Dim. (mm)…Dia. 89 x 40(H)

Part Number

Configured Part Number is shown.

EA940CS-32

Part Number
EA940CS-32
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-32 in the Round Exposed Box EA940CS-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)