• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Firefly Switch EA940CE-3

Firefly Switch EA940CE-3

【Product Specifications】
・Rated capacity-15A 100V
・Size-44x22.7x29(H)mm
・With name
・When turned OFF, the switch lights up in orange.
・Description-Four-way

Part Number
EA940CE-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-3 in the Firefly Switch EA940CE-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940CE-3 ในชุด Firefly Switch EA940CE-3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)