• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Plate [Drip-proof type] EA940CE-235B

Plate [Drip-proof type] EA940CE-235B

【Product Specifications】
・Key Nothing
・Material …AAS Resin
・Size …132×75×10.5mm
・Drip-Proof Function (With the door closed)
・Description …Round
・Hole Size …Dia 41.5mm
・Opening Angle …165 degree

Part Number
EA940CE-235B
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-235B in the Plate [Drip-proof type] EA940CE-235B series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940CE-235B ในชุด Plate [Drip-proof type] EA940CE-235B

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)