[2 types of EP rubber] Cab tire cable EA940AX-33

[2 types of EP rubber] Cab tire cable EA940AX-33

【Product Specifications】
・Used for mobile electric equipment of 600V or less for mine, industrial, agricultural or other applications or for wiring; especially in applications where oil resistance, weather resistance, and resistance to flame are required.
・Rated capacity…41A 600V(3.5mm2 x 2 cores)
・Length…30m

Part Number
EA940AX-33
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940AX-33 in the [2 types of EP rubber] Cab tire cable EA940AX-33 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940AX-33 ในชุด [2 types of EP rubber] Cab tire cable EA940AX-33

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)