• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Parallel Vinyl Cord EA940AJ-18

Parallel Vinyl Cord EA940AJ-18

【Product Specifications】
・Stranded wire
・Capacity…12A 125V(1.25mm2 x 2 cores)
・Length…20m
・Color…Gray

Part Number
EA940AJ-18
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA940AJ-18 in the Parallel Vinyl Cord EA940AJ-18 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA940AJ-18 ในชุด Parallel Vinyl Cord EA940AJ-18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)