• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Transformer (with Electrostatic Shielding) EA815ZX-15

Power Transformer (with Electrostatic Shielding) EA815ZX-15

【Product Specifications】
・Primary voltage-200V, 220V
・Secondary voltage-100V, 110V
・Single phase,compound-wound
・Content…1KVA
・Screw…4M
・Weight…13kg

Part Number
EA815ZX-15
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA815ZX-15 in the Power Transformer (with Electrostatic Shielding) EA815ZX-15 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA815ZX-15 ในชุด Power Transformer (with Electrostatic Shielding) EA815ZX-15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)