Stabilized DC Power Supply EA812-3

Stabilized DC Power Supply EA812-3

【Product Specifications】
・Input voltage-100VAC
・Output voltage-13.8VDC
・Rated output current-30A
・Max output capacity-32A
・Voltage is variable.-5 to 15VDC
・With ampere-volt switchable meter
・Droping characteristic automatic current limitation type protection circuit
・Dim.-175 x 165 x 67(H)mm
・Weight-2kg

Part Number
EA812-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA812-3 in the Stabilized DC Power Supply EA812-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA812-3 ในชุด Stabilized DC Power Supply EA812-3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)