Stabilized DC Power Supply EA812-22

Stabilized DC Power Supply EA812-22

【Product Specifications】
・Input voltage-100VAC
・Output voltage-24VDC (Not variable)
・Rated output current-10A
・Max. output current-10A
・Weight-5.5kg
・Indoor type
・Dim.-195 x 225 x 125(H)mm
・Constant current type protection circuit is built in.

Part Number
EA812-22
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA812-22 in the Stabilized DC Power Supply EA812-22 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA812-22 ในชุด Stabilized DC Power Supply EA812-22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)