Stabilized DC Power Supply EA812-16

Stabilized DC Power Supply EA812-16

【Product Specifications】
・Input voltage-100VAC
・Output voltage-0 to 30VDC
・Output current-0 to 3ADC
・Dim.-128(W) x 285(D) x 145(H)mm
・Weight-5kg
・Constant voltage and constant current operating
・Tracking operation is possible. If two of this products are connected in parallel, they can be used as 30VDC and 6A power source. If connected in series, they can be used as 60VDC and 3A power source.

Part Number
EA812-16
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA812-16 in the Stabilized DC Power Supply EA812-16 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA812-16 ในชุด Stabilized DC Power Supply EA812-16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)