• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stabilized DC Power Supply (Digital) EA812-13

Stabilized DC Power Supply (Digital) EA812-13

【Product Specifications】
・Input voltage-100VAC
・Min. setting current-≦50mA
・Ripple noise-≦0.5mVrms
・Output stability-≦5mV for ±10% of power supply voltage fluctuation, ≦5mV for 0 to 100% of load fluctuation
・Dim.-130(W) x 260(D) x 150(H)mm
・Accessories-AC power supply cord, output cord, parts for short circuit
・Output (DC)…0 to 30V/0 to 5A
・Cons. current…2,700mA
・Weight…7.2kg

Part Number
EA812-13
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA812-13 in the Stabilized DC Power Supply (Digital) EA812-13 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA812-13 ในชุด Stabilized DC Power Supply (Digital) EA812-13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)