• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slide Rail C-213 Series【2 Pieces Per Package】

Slide Rail C-213 Series

[Features]
· Accessory for unit cases from the FBL series.
· Two-stage slide rail.
· Slide rail equipped with front disconnect lock that is a mechanical stopper in the C-203 series.
· Pulling it out to a certain travel distance automatically engages the lock, and unlocking it allows it to be pulled out and stored.
· Screws for attaching the slide rail are set together on the side of the slide rail bracket.
· Mountable on the 19-inch rack standard size FBL-0884-□□□, FBL-1384-□□□, and FBL-2284-□□□.
· For mounting to the FBL series, M4 tapping is required at the center of the D frame on both sides of the FBL standard body, in accordance with the mounting hole dimensions of the slide rail to be used.
· When inserting the slide rail, insert the spacers included with the FBL standard body between the slide rail and the main body and between the slide rail and the bracket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
C-213-12L
C-213-14L
C-213-16L
C-213-18L
C-213-20L
C-213-22L
C-213-24L
C-213-26L
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSDepth
(mm)

2 Pieces Per Package

4 Day(s) or more 10304.8

2 Pieces Per Package

4 Day(s) or more 10355.6

2 Pieces Per Package

4 Day(s) or more 10406.4

2 Pieces Per Package

4 Day(s) or more 10457.2

2 Pieces Per Package

4 Day(s) or more 10508

2 Pieces Per Package

4 Day(s) or more 10558.8

2 Pieces Per Package

6 Day(s) or more 10609.6

2 Pieces Per Package

4 Day(s) or more 10660.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 9.5 Height(mm) 35.3 Color/Exterior treatment Zinc Plating
Primary materials Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)