• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Star Knob OKV Series

Star Knob OKV Series

[Features]
· The Star Knob OKV series is a revamping of the traditional design with aesthetically sophisticated design and innovative ideas.
· Illumination makes it easy to operate the knobs even in the dark; it also adds an accent to the device appearance, like stars shining in the sky.
· Two shapes are available: a flat type and a knob type.
· The flat type has a knob that is almost flush with the panel surface, creating an attractive exterior and modern image for the device.
· The knob of the knob type protrudes from the panel surface, accentuating the design that narrows towards the back.
Moreover, it has an ergonomic shape that's comfortable to operate.
· Knob body can be selected from 2 sizes, diameter φ33 or φ41.
· The knob can be illuminated with low energy consumption LEDs if using the assembly kit with an LED backlight.
· Featuring an ergonomic design in which the cap and knob at the finger-hooking portion are anti-slip, while the shape narrows in an inward direction.
· With a long record of use, the shaft fixing is the popular and reliable collet chuck type.
· One star knob consists of one knob, one cap and one assembly kit.
· Suitable usage applications include measurement/control devices, medical/research devices, and air conditioning control, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
OKV-6207009
OKV-6210009
OKV-6295009
OKV-6300000
OKV-8033068
OKV-8033069
OKV-8033638
OKV-8033639
OKV-8041068
OKV-8041069
OKV-8041088
OKV-8041089
OKV-8133068
OKV-8133069
OKV-8133638
OKV-8133639
OKV-8141068
OKV-8141069
OKV-8141088
OKV-8141089
OKV-8233061
OKV-8233063
OKV-8233065
OKV-8233066
OKV-8233631
OKV-8233633
OKV-8233635
OKV-8233636
OKV-8241061
OKV-8241063
OKV-8241065
OKV-8241066
OKV-8241081
OKV-8241083
OKV-8241085
OKV-8241086
OKV-8333061
OKV-8333063
OKV-8333065
OKV-8333066
OKV-8333631
OKV-8333633
OKV-8333635
OKV-8333636
OKV-8341061
OKV-8341063
OKV-8341065
OKV-8341066
OKV-8341081
OKV-8341083
OKV-8341085
OKV-8341086
OKV-8633008
OKV-8633009
OKV-8633108
OKV-8633109
OKV-8641008
OKV-8641009
OKV-8641108
OKV-8641109
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSProduct Type Type Diameter φ
(mm)
Shaft Diameter
(mm)
Additional Function Width
(mm)
Height
(mm)
Depth
(mm)
Color/Exterior treatment Primary materials
98 Day(s) or more 10Round nutScrew diameter: M7×0.75--None13.52.513.5Nickel platingBrass
98 Day(s) or more 10Round nutScrew diameter: M10 x 0.75--None12.52.512.5Nickel platingBrass
98 Day(s) or more 10Round nutScrew diameter: 3/8 inch - 32G--None12.52.512.5Nickel platingBrass
98 Day(s) or more 10Wrench---None----Iron
6 Day(s) or more 10Knob bodyNon-transparent336None331433GrayReinforced polyamide 6
4 Day(s) or more 10Knob bodyNon-transparent336None331433BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent336.35None331433GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent336.35None331433BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent416None411441GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent416None411441BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent418None411441GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent418None411441BlackReinforced polyamide 6
6 Day(s) or more 10Knob bodyNon-transparent336Includes non-slip protection331433GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent336Includes non-slip protection331433BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent336.35Includes non-slip protection331433GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent336.35Includes non-slip protection331433BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent416Includes non-slip protection411441GrayReinforced polyamide 6
6 Day(s) or more 10Knob bodyNon-transparent416Includes non-slip protection411441BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent418Includes non-slip protection411441GrayReinforced polyamide 6
98 Day(s) or more 10Knob bodyNon-transparent418Includes non-slip protection411441BlackReinforced polyamide 6
98 Day(s) or more 10Knob bodyTransparency336None331433DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336None331433Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336None331433Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336None331433Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35None331433DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35None331433Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35None331433Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35None331433Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency416None411441DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416None411441Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416None411441Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416None411441Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency418None411441DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418None411441Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418None411441Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418None411441Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency336Includes non-slip protection331433DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336Includes non-slip protection331433Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336Includes non-slip protection331433Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336Includes non-slip protection331433Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35Includes non-slip protection331433DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35Includes non-slip protection331433Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35Includes non-slip protection331433Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency336.35Includes non-slip protection331433Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency416Includes non-slip protection411441DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416Includes non-slip protection411441Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416Includes non-slip protection411441Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency416Includes non-slip protection411441Sapphire bluePolycarbonate
98 Day(s) or more 10Knob bodyTransparency418Includes non-slip protection411441DiamondPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418Includes non-slip protection411441Ruby redPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418Includes non-slip protection411441Emerald GreenPolycarbonate
98 Day(s) or more 10Knob bodyTransparency418Includes non-slip protection411441Sapphire bluePolycarbonate
6 Day(s) or more 10CapDoes not include finger hook33-None29-29GrayReinforced polyamide 6
4 Day(s) or more 10CapDoes not include finger hook33-None29-29BlackReinforced polyamide 6
6 Day(s) or more 10CapIncludes finger hook33-None29-29GrayReinforced polyamide 6
6 Day(s) or more 10CapIncludes finger hook33-None29-29BlackReinforced polyamide 6
6 Day(s) or more 10CapDoes not include finger hook41-None37-37GrayReinforced polyamide 6
6 Day(s) or more 10CapDoes not include finger hook41-None37-37BlackReinforced polyamide 6
98 Day(s) or more 10CapIncludes finger hook41-None37-37GrayReinforced polyamide 6
4 Day(s) or more 10CapIncludes finger hook41-None37-37BlackReinforced polyamide 6

Loading...กำลังโหลด …

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)